© ifm electronic gmbh 2025
✓ 95% of our projects achieve an ROI in less than six months.
✓ Ready to go quickly: From machine to insight in less than 30 minutes – no programming or expert knowledge required.
✓ Detects anomalies before damage occurs – for maximum system availability.
How moneo works
The software that understands your machines.
"One glance at the screen immediately shows us the status of the machines..."
ifm electronic ltd.
efector House
Kingsway Business Park
Oldfield Road
Hampton
Middlesex TW12 2HD
Great Britain
Act & optimise
moneo provides early warnings when action is needed.
This helps you prevent downtime and increase your system availability.
Understand data
The software automatically detects deviations and patterns.
Unusual values become immediately visible.
Collect data
Your machines continuously provide operating data.
moneo centralises it and creates full transparency.
“A single glance at the screen immediately shows us the status of the machines..."
Martin Steinhauser - Managing Director - Steinhauser GmbH
MARTIN STEINHAUSER
Managing Director
Steinhauser GmbH
"One glance at the screen immediately shows us the status of the machines..."
"With the monitoring system, we detect problems early – and thus prevent machine downtime."
SILVANO CINGI
Werksleiter, Standort Modena
Grandi Salumifici Italiana SPA
Real voices. Real success. With moneo.
Most customers see a return on investment within 6 months
Why choose moneo?
End-to-end: from sensor via edge-gateway to IIoT-software.
Retrofit-capable and open architecture.
Start in under 30 minutes — without the need for expert knowledge or programming.
Fully managed & IT-friendly.
Remote asset monitoring and troubleshooting.
End-to-end: from sensor via edge-gateway to IIoT-software
Retrofit-capable and open architecture
Remote asset monitoring and troubleshooting.
Fully managed & IT-friendly.
Start in under 30 minutes — without the need for expert knowledge or programming
Why choose moneo?
Most customers see a return on investment within 6 months.
Real voices. Real success. With moneo.